Knowledge Search
Download document () of 20
We make what matters work*

197871

Eaton XC Starter kit consisting of 1 x XC-303-C32-002, 1 x XN-322-8DIO-PD05, patch cable and software license for CODESYS V3

General specifications

Product Name
Eaton XC Modular PLC
Catalog Number
197871
EAN
4015081949922
Product Length/Depth
200 mm
Product Height
135 mm
Product Width
255 mm
Product Weight
0.75 kg
Certifications
Certified by UL for use in Canada
cULus Listed
EAC
UL Listed
CE
UL File No.: E205091
EN 61131

Features & Functions

Fitted with:
Basic device
Connection cable
Digital output module
Programming software

General

Mounting method
Rail mounting possible

Ambient conditions, mechanical

Mounting position
Vertical (on horizontal top-hat rail)

Climatic environmental conditions

Air pressure
795 - 1080 hPa (operation)
Environmental conditions
Condensation: prevent with appropriate measures
Relative humidity
< 95 % (non-condensing)

Electro magnetic compatibility

Burst impulse
2 kV, Supply cable
1 kV, Signal cable
Electromagnetic fields
1 V/m at 2 - 2.7 GHz (according to IEC EN 61000-4-3)
10 V/m at 0.08 - 1.0 GHz (according to IEC EN 61000-4-3)
3 V/m at 1.4 - 2 GHz (according to IEC EN 61000-4-3)
Surge rating
1 kV, Signal cable, unbalanced, EMC
0.5/0.5 kV, Supply cable, balanced/unbalanced), EMC

Terminal capacities

Terminal capacity (flexible with ferrule)
0.25 - 1.5 mm², with ferrules with plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
0.25 - 1.5 mm², with ferrules without plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
Terminal capacity (solid)
0.2 - 1.5 mm², H07V-U

Input/Output

Number of inputs (analog)
0
Number of outputs (digital)
8
Rated operational current (Ie)
2.8 A (supply input)

Design verification

10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.