Download document () of 20
We make what matters work*

197895
LIC-OS-C7-P

Eaton XV License Windows CE7

General specifications

Product Name
Eaton XV license
Catalog Number
197895
EAN
7640130099449
Product Length/Depth
230 mm
Product Height
2 mm
Product Width
162 mm
Product Weight
0.016 kg
Certifications
UL/CSA certification not required

Product specifications

Electrical accessory type
Other
Mechanical accessory type
Other
Product category
  • Accessories
  • Visualisation solutions

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.