Knowledge Search
Download document () of 20
We make what matters work*

197917

Eaton Moeller® series DILH Replacement contacts, for DILH600

General specifications

Product Name
Eaton Moeller® series DILH replacement contact
Catalog Number
197917
EAN
4015081954360
Product Length/Depth
160 mm
Product Height
15 mm
Product Width
30 mm
Product Weight
3.95 kg
Compliances
CE Marked
RoHS conform

General

Accessory/spare part type
Contact set

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.