Knowledge Search
Download document () of 20
We make what matters work*

197919

Eaton Moeller® series DILH Terminal shroud, for DILH600/800

General specifications

Product Name
Eaton Moeller® series DILH cover plate
Catalog Number
197919
EAN
4015081954384
Product Length/Depth
168 mm
Product Height
145 mm
Product Width
50 mm
Product Weight
0.24 kg
Compliances
CE

General

Accessory/spare part type
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.