Knowledge Search
Download document () of 20
We make what matters work*

198263

Eaton Moeller® series MSF Adapter, 63 A, Pole 1/L2, For use with FAZ

General specifications

Product Name
Eaton Moeller® series MSF Accessory Adapter
Catalog Number
198263
EAN
4015081957675
Product Length/Depth
260 mm
Product Height
47 mm
Product Width
18 mm
Product Weight
0.066 kg
Certifications
UL 508

Features & Functions

Adapter width
18 mm
Electric connection type
Round conductor
Number of DIN rails
1
Number of poles
Single-pole
Special features
Terminal capacity: 10 mm² (AWG 8)

General

Type
Busbar adapter

Electrical rating

Nominal current
63 A
Voltage rating at AC
690 V

Export product specification