Knowledge Search
Download document () of 20
We make what matters work*

198274

Eaton Moeller® series NAS Mains and system-protection device combination in the housing, 80A, 4p NAS80-CI-2

General specifications

Product Name
Eaton Moeller® series NAS Mains and system-protection device combination
Catalog Number
198274
EAN
4015081958337
Product Length/Depth
225 mm
Product Height
563 mm
Product Width
250 mm
Product Weight
6.8 kg
Certifications
VDE-AR-N 4105

General

Accessory/spare part type
Other
Connection type
Screw terminals
Degree of protection
IP65
Number of poles
Four-pole
Product category
Switchgear for renewable energies
Protection
  • Central mains and system protection
  • NA protection to VDE-AR-N 4105
Terminal capacity
1 x (16 - 50) mm², solid, PE terminals
1 x (25 - 50) mm², stranded, PE terminals
1 x (2.5 - 16) mm², solid, Main cables
1 x (25 - 50) mm², flexible, PE terminals
1 x (2.5 - 35) mm², flexible, Main cables
1 x (16 - 50) mm², stranded, Main cables

Climatic environmental conditions

Ambient operating temperature - min
-20 °C
Ambient operating temperature - max
40 °C
Ambient operating temperature (enclosed) - min
-20 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
80 °C

Electrical rating

Duty factor
100 %
Power consumption
1.5 VA at AC, 50/60 Hz (power consumption of the coil in a cold state and 1.0 x Us, Sealing power)
45 VA at AC, 50/60 Hz (power consumption of the coil in a cold state and 1.0 x Us, Pick-up power)
Rated breaking capacity at 380/400 V
500 A
Rated control supply voltage (Us) at AC, 50 Hz - max
230 V
Rated making capacity up to 690 V (cos phi to IEC/EN 60947-3)
700 A
Rated operational power at 380/400 V, 50 Hz
55 kW
Rated operational voltage (Ue) at AC - max
400 V
Short-circuit current
100 kA (prospective)
Short-circuit protection rating
Max. 125 A gG/gL 500 V, Fuse, 400V
Switching time
45 ms, Opening delay, Changeover time at 100 % US (recommended value)
< 150 ms with NA protection relay, Total opening delay

Export product specification