Download document () of 20
We make what matters work*

198284

Eaton Moeller® series Rapid Link 1.5-m adapter cable C2 Q4/2

General specifications

Product Name
Eaton Rapid Link Adapter cable
Catalog Number
198284
EAN
4015081958580
Product Length/Depth
1.68 m
Product Height
30 mm
Product Width
50 mm
Product Weight
0.44 kg
Compliances
CE

Product specifications

Features
Connector system system-oriented
Oil resistant (acc. EN 60811-404)
Fitted with:
Protective conductor
Connection 1
Other
Connection 2
Other
Degree of protection
Other
Euro class acidity (EN 13501-6)
None
Euro class flaming droplets/particles (EN 13501-6)
None
Outer sheath color
Gray
Reaction-to-fire class (EN 13501-6)
None
Spiralized cable
No
Frequency rating - max
60 Hz
Frequency rating - min
50 Hz
Nominal cross section (conductor)
1.5 mm²
Nominal current
6.6 A
Nominal voltage - max
480 V
Nominal voltage - min
380 V
Number of cores
5
Outer diameter - approximate
10 mm
Permissible ambient temperature - max
55 °C
Permissible ambient temperature - min
-10 °C
Outer sheath material
Other
Smoke development class (EN 13501-6)
None
Cable entry connection 1
Straight
Cable entry connection 2
Straight

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.