Download document () of 20
We make what matters work*

198593

Eaton Moeller® series M22 Potentiometer 10K, without inscription M22-R10K-BLANK

General specifications

Product Name
Eaton Moeller® series M22 potentiometer
Catalog Number
198593
EAN
4015081965045
Product Length/Depth
65 mm
Product Height
29 mm
Product Width
29 mm
Product Weight
0.034 kg
Certifications
CSA Class No.: 3211-03
CSA file No. 012528
DNV
GL
IEC/EN 60947
IEC/EN 60947-5
UL 508
CSA-C22.2 No. 14-05
CSA-C22.2 No. 94-91
CE marking
LR
UL Category Control No.: NKCR
UL File No.: E29184
UL Listed
CSA certified
VDE 0660

Product specifications

Type
Potentiometer
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Fitted with:
3 individual screw terminals
Pollution degree
3
Accuracy
± 10 % (linear), Resistance value
Rated impulse withstand voltage (Uimp)
4000 V AC
Bezel color
Titanium
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of revolutions - max
1
Number of revolutions - min
1
Opening diameter
22.5 mm
Rated insulation voltage (Ui)
250 V
Rated operational current for specified heat dissipation (In)
0 A
Rated power
0.5 VA
Static heat dissipation, non-current-dependent Pvs
0.5 W
Design
Classical
Mounting position
As required
Overvoltage category
III
Degree of protection
IP66
NEMA Other
Power consumption
0.5 W
Lifespan, mechanical
25,000 Operations
Resistance
10000 Ohm
Terminal capacity (solid)
0.5 - 1.5 mm²
Terminal capacity (stranded)
0.5 - 1.5 mm²
Tightening torque
0.5 Nm, Screw terminals

Export product specification