Download document () of 20
We make what matters work*

198596

Eaton Moeller® series M22 Guard-ring, emergency switching off M22-XGPV30

General specifications

Product Name
Eaton Moeller® series M22 guard-ring
Catalog Number
198596
EAN
4015081965526
Product Length/Depth
50 mm
Product Height
35 mm
Product Width
50 mm
Product Weight
0.02 kg
Compliances
CE

Product specifications

Accessory/spare part type
Accessory
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
Connection to SmartWire-DT
No
Color
Yellow
Degree of protection
IP65
Electrical accessory type
Other
Mechanical accessory type
Protective collar
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
RAL-number
1004
Rated operational current for specified heat dissipation (In)
0 A

Export product specification