Download document () of 20
We make what matters work*

198598

Eaton Moeller® series M22 LED element, for combination with RMQ-Titan operating elements M22-..., Base fixing, multicolor

General specifications

Product Name
Eaton Moeller® series M22 LED element
Catalog Number
198598
EAN
4015081965724
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
32 mm
Product Weight
0.015 kg
Certifications
IEC/EN 61131-2
UL Listed
CSA Class No.: 3211-07
CSA File No.: 2324643
EN 50178
UL File No.: E29184
UL Category Control No.: NKCR
CSA certified

Product specifications

Air discharge
8 kV, according to IEC 61131-2, level 3, ESD
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Light source
Pollution degree
2
Burst impulse
1 kV, Signal cable
2 kV, Supply cable
Connection to SmartWire-DT
Yes
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-30 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-40 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Force for positive opening - min
0 N
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
Rated operational current for specified heat dissipation (In)
0 A
Rated operational voltage (Ue) at DC - max
30 V
Rated operational voltage (Ue) at DC - min
30 V
Color
Multicolor
Environmental conditions
Condensation: prevent with appropriate measures
Voltage type
DC
Fastening type
Floor fastening
Mounting position
As required
Light color
Multi-colored
Connection type
Base fixing
SWD: Plug, 8-pole
Lamp type
LED
Connection
SmartWire-DT plug connector M22-SWD-I…LP
Overvoltage category
Not applicable
Connection type (auxiliary circuit)
Flat plug-in connection
Constant acceleration
1 g, 8.4 - 150 Hz, according to IEC/EN 61131-2, Vibrations
Degree of protection
IP20
Functions
For combination with RMQ-Titan operating elements M22-...
Constant amplitude
3,5 mm, 5 - 8.4 Hz, according to IEC/EN 61131-2, Vibrations
Lamp holder
None
Electromagnetic fields
10 V/m at 80 - 1000 MHz (according to IEC/EN 61131-2:2008)
3 V/m at 1.4 - 2 GHz (according to IEC/EN 61131-2:2008)
1 V/m at 2.0 - 2.7 GHz (according to IEC/EN 61131-2:2008)
Radiated RFI
10 V (IEC/EN 61131-2:2008, Level 3)
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Radio interference class
Class A (EN 55011)
Relative humidity
9 - 95 % (non-condensing, IEC/EN 60068-2-30)
Lifespan, electrical
100,000 h (at 25°C, according to EN60064)
LED indicator
Status indication of SmartWire-DT network: Green LED
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 9 Impacts
Station
SmartWire-DT slave, SmartWire-DT network

Export product specification