Download document () of 20
We make what matters work*

198724

Eaton Moeller® series Rapid Link - Speed controllers, 2.4 A, 0.75 kW, Sensor input 4, 180/207 V DC, AS-Interface®, S-7.4 for 31 modules, HAN Q5

General specifications

Product Name
Eaton Rapid Link Speed controller
Catalog Number
198724
EAN
4015081967827
Product Length/Depth
157 mm
Product Height
270 mm
Product Width
220 mm
Product Weight
3.41 kg
Certifications
CE
RoHS
UL approval
UL 61800-5-1
IEC/EN 61800-5-1
Catalog Notes
  • can be switched over from U/f to (vector) speed control
  • Connection of supply voltage via adapter cable on round or flexible busbar junction
  • Diagnostics and reset on device and via AS-Interface
  • Four fixed speeds
  • integrated PTC thermistor monitoring and Thermoclick with safe isolation
  • optional: 4 sensor inputs with M12-Y adapter for switchover to creep speed
  • optional: Faster stop if external 24 V fails
  • Two sensor inputs through M12 sockets (max. 150 mA) for quick stop and interlocked manual operation
  • with AUTO - OFF/RESET - HAND key switches
  • with selector switch REV - OFF - FWD

Product specifications

Features
Diagnostics and reset on device and via AS-Interface
Parameterization: Keypad
Parameterization: drivesConnect mobile (App)
Parameterization: drivesConnect
Parameterization: Fieldbus
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Control unit
Internal DC link
IGBT inverter
Key switch position HAND
Key switch position AUTO
Thermo-click with safe isolation
Selector switch (Positions: REV - OFF - FWD)
PC connection
PTC thermistor monitoring
Key switch position OFF/RESET
Two sensor inputs through M12 sockets (max. 150 mA) for quick stop and interlocked manual operation
Four fixed speeds
Climatic proofing
In accordance with IEC/EN 50178
< 95 %, no condensation
Operating mode
PM and LSPM motors
Synchronous reluctance motors
Sensorless vector control (SLV)
U/f control
BLDC motors
Rated impulse withstand voltage (Uimp)
2000 V
Altitude
Max. 2000 m
Above 1000 m with 1 % performance reduction per 100 m
Application in domestic and commercial area permitted
Yes
Mains switch-on frequency
Maximum of one time every 60 seconds
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-10 °C
Mains voltage - max
480 V
Output voltage - max
500 V
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Application in industrial area permitted
Yes
Mains voltage tolerance
380 - 480 V (-10 %/+10 %, at 50/60 Hz)
Product category
Speed controller
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Mounting position
Vertical
Rated conditional short-circuit current (Iq)
10 kA
Overvoltage category
III
Communication interface
AS-Interface
Connection
Plug type: HAN Q5
Converter type
U converter
Degree of protection
IP65
NEMA 12
Assigned motor power at 460/480 V, 60 Hz, 3-phase
1 HP
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Input current ILN at 150% overload
2.5 A
Mains current distortion
120 %
Protocol
ASI
AS-Interface profile cable: S-7.4 for 31 modules
Overload current
At 40 °C
For 60 s every 600 s
Overload current IL at 150% overload
3.6 A
Rated frequency - max
66 Hz
Rated frequency - min
45 Hz
Rated operational power at 380/400 V, 50 Hz, 3-phase
1.5 kW
Assigned motor current IM at 400 V, 50 Hz, 150% overload
2.4 A
Assigned motor current IM at 440 - 480 V, 60 Hz, 150% overload
2.4 A
System configuration type
Phase-earthed AC supply systems are not permitted.
Center-point earthed star network (TN-S network)
AC voltage
Braking current
≤ 0.6 A (max. 6 A for 120 ms), Actuator for external motor brake
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Current limitation
Adjustable, motor, main circuit
0.2 - 2.4 A, motor, main circuit
Braking torque
≤ 30 % (I/Ie)
Adjustable to 100 % (I/Ie), DC - Main circuit
Braking voltage
280/207 V DC -15 % / +10 %, Actuator for external motor brake
Cable length
C1 ≤ 1 m, maximum motor cable length
C3 ≤ 25 m, maximum motor cable length
C2 ≤ 5 m, maximum motor cable length
Functions
For actuation of motors with mechanical brake
Delay time
< 10 ms, Off-delay
< 10 ms, On-delay
Number of inputs (analog)
0
Number of inputs (digital)
4
Radio interference class
C1: for conducted emissions only
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Number of outputs (digital)
0
Starting current - max
200 %, IH, max. starting current (High Overload), For 2 seconds every 20 seconds, Power section
Number of phases (input)
3
Number of phases (output)
3
Power consumption
32 W
Interfaces
Max. total power consumption from AS-Interface® power supply unit (30 V): 190 mA
Specification: S-7.4 (AS-Interface®)
Number of slave addresses: 31 (AS-Interface®)
Efficiency
97 % (η)
Rated control voltage (Uc)
180/207 V DC (external brake 50/60 Hz)
24 V DC (-15 %/+20 %, external via AS-Interface® plug)
Supply frequency
50/60 Hz
Leakage current at ground IPE - max
3.5 mA
Mains voltage - min
380 V
Nominal output current I2N
2.4 A
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
0
Output at linear load at rated output voltage - max
0.75 kW
Output at quadratic load at rated output voltage - max
0.75 kW
Output frequency - max
500 Hz
Output frequency - min
0 Hz
Short-circuit protection (external output circuits)
Type 1 coordination via the power bus' feeder unit, Main circuit
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, 11 ms, Half-sinusoidal shock 11 ms, 1000 shocks per shaft
Switching frequency
8 kHz, 4 - 32 kHz adjustable, fPWM, Power section, Main circuit
Rated operational current (Ie)
2.4 A at 150% overload (at an operating frequency of 8 kHz and an ambient air temperature of +40 °C)
Rated operational voltage
400 V AC, 3-phase
480 V AC, 3-phase
Vibration
Resistance: 6 Hz, Amplitude 0.15 mm
Resistance: According to IEC/EN 60068-2-6
Resistance: 57 Hz, Amplitude transition frequency on acceleration
Resistance: 10 - 150 Hz, Oscillation frequency
Heat dissipation at current/speed
27.5 W at 50% current and 90% speed
31.8 W at 100% current and 90% speed
33.5 W at 25% current and 50% speed
34.6 W at 50% current and 50% speed
35.1 W at 25% current and 0% speed
36.6 W at 100% current and 50% speed
36.8 W at 50% current and 0% speed
40.7 W at 100% current and 0% speed

Export product specification

Installation videos

Manuals and user guides

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.