Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

199326
NHI-B-11-PKZ0-PI

Eaton Moeller® series NHI Standard auxiliary contact, 1 N/O, 1 NC, Can be fitted to the front, Push in terminals

General specifications

Product Name
Eaton Moeller® series NHI Accessory Standard auxiliary contact
Catalog Number
199326
EAN
4015081974108
Product Length/Depth
35 mm
Product Height
15 mm
Product Width
45 mm
Product Weight
0.011 kg
Compliances
CE Marked
RoHS conform
Certifications
CSA File No.: 165628
CSA Class No.: 3211-05
UL File No.: E36332
UL Category Control No.: NLRV
UL 508
CE marking
CSA-C22.2 No. 14
IEC 60947-4-1
UL
CSA
Catalog Notes
Phase out article. Limited availability after April 1, 2025. Alternative article: EP-401016 / NHI-B2-11-PKZ0-PI

Features & Functions

Features
Interlocked opposing contacts

General

Lifespan, electrical
50,000 Operations
Lifespan, mechanical
100,000 Operations
Model
Top mounting
Mounting method
Front fastening
Overvoltage category
III
Pollution degree
3
Rated impulse withstand voltage (Uimp)
4000 V AC
Used with
Motor protective circuit-breaker

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C

Terminal capacities

Terminal capacity (flexible with unisolated ferrule)
1 x (0.5 - 1.0) mm²
2 x (0.5 - 1.0) mm²
Terminal capacity (flexible)
2 x (0.5 - 1.5) mm²
1 x (0.5 - 1.5) mm²
Terminal capacity (solid)
1 x (0.5 - 1.5) mm²
2 x (0.5 - 1.5) mm²
Terminal capacity (solid/stranded AWG)
20 - 14

Electrical rating

Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
0.5 A
Rated operational current (Ie) at DC-13, 24 V
1 A
Rated operational voltage (Ue) at AC - max
440 V
Rated operational voltage (Ue) at DC - max
250 V
Safe isolation
440 V, Between auxiliary contacts and main contacts, According to EN 61140

Contacts

Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1

Export product specification