Download document () of 20
Discontinued

199362

LTE rod antenna for IoT gateway

General specifications

Product Name
Eaton NN Antenna
Catalog Number
199362
EAN
4015081975792
Product Length/Depth
107 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
0.01 kg
Compliances
CE Marked
Certifications
EN 61131-2

Product specifications

Type
LTE rod antenna for IoT gateway
Features
Omni directional
Connection type
Plug
Frequency band 1 - min
0.698 GHz
Frequency band 2 - min
1.71 GHz
Polarization
Horizontal
Ambient operating temperature - min
0 °C
Frequency band 1 - max
0.96 GHz
Ambient operating temperature - max
55 °C
Length of connection cable
0 m
Connection
SMA
Frequency band 2 - max
2.69 GHz
Type of antenna
Omni-directional
Aerial gain
5.82 dB
Mounting Method
Direct
Functions
Indoor
Degree of protection
IP20

Export product specification