Knowledge Search
Download document () of 20
We make what matters work*

199453
EASY-COM-RTU-M1

Eaton EASY Communication module for connecting the easy control relay via Modbus RTU Server, screw terminal

General specifications

Product Name
Eaton Moeller® series EASY Accessory Bus module
Catalog Number
199453
EAN
4015081978441
Product Length/Depth
58 mm
Product Height
90 mm
Product Width
36 mm
Product Weight
0.1 kg
Certifications
CE
UL File No.: E205091
cULus Ordinary Location
DNV
TAA00002HT
EN 61131-2
IEC 61131-2
EN IEC 61010-2-201
IEC 61010-2-201
UL 61010-1
UL 61010-2-201
CSA C22.2 No. 61010-1
CSA C22.2 No. 61010-2-201

Features & Functions

Features
Expandable
Expansion device

General

Degree of protection
IP20
Insulation resistance
According to EN IEC 61010-2-201, UL61010-2-201, CSA-C22.2 NO. 61010-2-201
Mounting method
Rail mounting possible
Screw fixing using fixing brackets ZB4-101-GF1 (accessories)
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Wall mounting/direct mounting
Front build in possible
Overvoltage category
Power supply + Left extension interface: II
Left extension interface: III
Pollution degree
2
Product category
Control relays easyE4
Protocol
MODBUS
Residual ripple
Power supply: ≤ 5 %
Software
EASYSOFT-SWLIC/easySoft
Type
Communication module
Used with
easyE4
Voltage type
DC

Ambient conditions, mechanical

Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
Mounting position
Vertical
Horizontal
Shock resistance
15 g, Mechanical, acc. to IEC/EN61131-2, Half-sinusoidal shock 11 ms, 18 Impacts
Vibration resistance
8.4 - 150 Hz, 1 g constant acceleration
5 - 8.4 Hz, 3.5 mm constant amplitude
According to IEC/EN 61131-2

Climatic environmental conditions

Air pressure
795 - 1080 hPa (operation)
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
70 °C
Environmental conditions
Clearance in air and creepage distances according to EN 50178, EN 61010-2-201, UL61010-2-201, CSA-C22.2 NO. 61010-2-201
Condensation: prevent with appropriate measures
Relative humidity
5 - 95 % (IEC 60068-2-30, IEC 60068-2-78)

Electro magnetic compatibility

Air discharge
8 kV
Burst impulse
2 kV, Power supply port
1 kV, communication port
According to IEC/EN 61131-2
Contact discharge
6 kV
Electromagnetic fields
10 V/m at 0.08 - 1.0 GHz (according to IEC/EN 61131-2)
3 V/m at 1.0 - 6 GHz (according to IEC/EN 61131-2)
Immunity to line-conducted interference
10 V (according to IEC/EN 61131-2)
Radio interference class
Class A (EN 61000-6-4)
Surge rating
0.5 kV, Line-to-Line, Power supply port
1 kV, Line-to-Earth, Power supply port
1 kV, Line-to-Earth, communication port
According to IEC/EN 61131-2
Voltage dips
10 ms

Terminal capacities

Terminal capacity
0.2 - 4 mm² (AWG 22 - 12), solid
0.2 - 2.5 mm², flexible with ferrule
0.2 - 2.5 mm², flexible without ferrule
Screwdriver size
3.5 x 0.6 mm, Terminal screw
Tightening torque
0.6 Nm, Screw terminals

Electrical rating

Power consumption
1 W
Rated operational voltage
Power supply: 24 V DC (-15 %/+ 20 %) SELV
Supply voltage at DC - min
20.4 VDC
Supply voltage at DC - max
28.8 VDC
Voltage rating
24 Vdc

Short-circuit rating

Short-circuit protection
≥ 1A (T), Fuse, Power supply

Communication

Bus termination
Switchable
Connection type
Screw terminal
Data transfer rate
2400 Bit/s
4800 Bit/s
9600 Bit/s
19200 Bit/s
38400 Bit/s
57600 Bit/s
115200 Bit/s
LED indicator
Status indication of Power/RUN
Status Indication of Config
Status indication of Modbus RTU

Input/Output

Number of inputs (analog)
0
Number of inputs (digital)
0
Number of outputs (analog)
0
Number of outputs (digital)
0

Safety

Explosion safety category for gas
None
Potential isolation
Power supply + left extension interface against Modbus: yes
Power supply + left extension interface against right extension interface: yes
Modbus against right extension interface: yes
Protection against polarity reversal
Yes
Explosion safety category for dust
None

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Static heat dissipation, non-current-dependent Pvs
1 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.