Knowledge Search
Download document () of 20
We make what matters work*

199462

Eaton Moeller® series PKZM0 Wiring set, For DOL Starter, Push in terminals PKZM0-XDM32M-PI

General specifications

Product Name
Eaton Moeller® series PKZM0 Accessory Wiring module
Catalog Number
199462
EAN
4015081978687
Product Length/Depth
74 mm
Product Height
32 mm
Product Width
45 mm
Product Weight
0.034 kg
Compliances
CE Marked
RoHS conform
Certifications
UL Category Control No.: NLRV
CSA Class No.: 3211-05
CSA File No.: 165628
UL 508
CSA-C22.2 No. 14
IEC/EN 60947-4-1
CE
CSA
UL
UL File No.: E36332
Catalog Notes
Mechanical connector PKZM0…-PI / SPI32 and contactor DILM…-PI, no wires for electrical connection included

General

Model
Direct circuit
Product category
Accessories
Type
Wiring set

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C

Export product specification