Download document () of 20
We make what matters work*

199467

Eaton Moeller® series BBA Busbar adapter, 45 mm, 25 A, DIN rail: 1, Push in terminals

General specifications

Product Name
Eaton Moeller® series BBA Accessory Busbar adapter
Catalog Number
199467
EAN
4015081978731
Product Length/Depth
200 mm
Product Height
73 mm
Product Width
45 mm
Product Weight
0.276 kg
Certifications
CE

Product specifications

Special features
Terminal capacity: 4 mm² (AWG 12)
Type
  • Busbar adapter
  • SASY Busbar system 60 mm
Adapter width
45 mm
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Busbar distance
60 mm
Busbar thickness - max
10 mm
Busbar thickness - min
5 mm
Nominal current
25 A
Number of DIN rails
1
Rail width
35 mm
Voltage rating at AC
690 V
Electric connection type
3 conductors AWG 12
Push in terminals
Mounting rail armament
1 mounting rail
Rated operation current (Ie)
25 A

Export product specification