Download document () of 20
We make what matters work*

199469

Eaton Moeller® series BBA Busbar adapter, 45mm, 32 A, DIN rail: 1, MSC-D...-PI, Push in terminals

General specifications

Product Name
Eaton Moeller® series BBA Accessory Busbar adapter
Catalog Number
199469
EAN
4015081978755
Product Length/Depth
260 mm
Product Height
73 mm
Product Width
45 mm
Product Weight
0.301 kg
Certifications
CE

Product specifications

Special features
Terminal capacity: 6 mm² (AWG 10)
Type
  • Busbar adapter
  • SASY Busbar system 60 mm
Adapter width
45 mm
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Busbar distance
60 mm
Busbar thickness - max
10 mm
Busbar thickness - min
5 mm
Nominal current
32 A
Number of DIN rails
1
Rail width
35 mm
Voltage rating at AC
690 V
Electric connection type
3 conductors AWG 10
Push in terminals
Mounting rail armament
2 mounting rails
Rated operation current (Ie)
32 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.