Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

199510

Eaton EASY Bundle consisting of EASY-E4-DC-12TCX1 and EASY-COM-SWD-C1

General specifications

Product Name
Eaton Moeller® series EASY Starter kit
Catalog Number
199510
EAN
4015081980116
Product Length/Depth
200 mm
Product Height
135 mm
Product Width
255 mm
Product Weight
0.6 kg
Compliances
Eaton supports the product until its end of life
Certifications
IEC 60068-2-27
IEC/EN 61000-4
IEC 60068-2-6
EN 55022
EN 55011
IEC/EN 61000-4-2

Features & Functions

Fitted with:
Connection cable
Documentation
Power supply

General

Degree of protection
IP20
Insulation resistance
According to EN 50178
Mounting method
Screw fixing using fixing brackets ZB4-101-GF1 (accessories)
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Overvoltage category
III
Pollution degree
2
Type
Starter kit

Ambient conditions, mechanical

Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Height of fall (IEC/EN 60068-2-32) - max
1 m
Mounting position
Horizontal
Vertical
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 18 Impacts

Climatic environmental conditions

Air pressure
795 - 1080 hPa (operation)
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C
Environmental conditions
Condensation: prevent with appropriate measures
Clearance in air and creepage distances according to EN 50178, UL 508, CSA C22.2, No. 142
Relative humidity
5 - 95 % (IEC 60068-2-30, IEC 60068-2-78)

Electro magnetic compatibility

Air discharge
8 kV
Contact discharge
6 kV, Electrostatic discharge (ESD)
Immunity to line-conducted interference
10 V (according to IEC/EN 61000-4-6)

Terminal capacities

Terminal capacity (flexible with ferrule)
0.2/2.5 mm²
Terminal capacity (flexible with ferrule AWG)
22 - 12
Terminal capacity (solid)
0.2/4 mm²
Terminal capacity (solid AWG)
22 - 12

Export product specification