Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

199511

Eaton EASY Bundle consisting of EASY-E4-AC-12RC1 and EASY-COM-SWD-C1

General specifications

Product Name
Eaton Moeller® series EASY Starter kit
Catalog Number
199511
EAN
4015081981328
Product Length/Depth
200 mm
Product Height
135 mm
Product Width
255 mm
Product Weight
0.6 kg
Compliances
Eaton supports the product until its end of life
Certifications
EN 55022
EN 55011
IEC 60068-2-6
IEC 60068-2-27
IEC/EN 61000-4
IEC/EN 61000-4-2

Features & Functions

Fitted with:
Connection cable
Documentation
Power supply

General

Degree of protection
IP20
Insulation resistance
According to EN 50178
Mounting method
Screw fixing using fixing brackets ZB4-101-GF1 (accessories)
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Overvoltage category
III
Pollution degree
2
Type
Starter kit

Ambient conditions, mechanical

Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Height of fall (IEC/EN 60068-2-32) - max
1 m
Mounting position
Vertical
Horizontal
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 18 Impacts

Climatic environmental conditions

Air pressure
795 - 1080 hPa (operation)
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C
Environmental conditions
Condensation: prevent with appropriate measures
Clearance in air and creepage distances according to EN 50178, UL 508, CSA C22.2, No. 142
Relative humidity
5 - 95 % (IEC 60068-2-30, IEC 60068-2-78)

Electro magnetic compatibility

Air discharge
8 kV
Contact discharge
6 kV, Electrostatic discharge (ESD)
Immunity to line-conducted interference
10 V (according to IEC/EN 61000-4-6)

Terminal capacities

Terminal capacity (flexible with ferrule)
0.2/2.5 mm²
Terminal capacity (flexible with ferrule AWG)
22 - 12
Terminal capacity (solid)
0.2/4 mm²
Terminal capacity (solid AWG)
22 - 12

Export product specification