Eaton EASY Spare parts pack, can be used for easyE4: 3x connecting plug for easy-COM communication modules and 3x cover
| Product Name |
Eaton EASY Accessory Spare parts package
|
| Catalog Number |
199513
|
| EAN |
4015081981342
|
| Product Length/Depth |
20 mm
|
| Product Height |
25 mm
|
| Product Width |
10 mm
|
| Product Weight |
0.02 kg
|
| Compliances |
CE Marked
RoHS conform |
| Degree of protection |
IP20
|
| Product category |
|
| Ambient operating temperature - min |
-25 °C
|
| Ambient operating temperature - max |
55 °C
|