Download document () of 20
We make what matters work*

199514

WIFI rod antenna for IoT gateway

General specifications

Product Name
Eaton NN Antenna
Catalog Number
199514
EAN
4015081981427
Product Length/Depth
107 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
0.09 kg
Compliances
CE Marked
Certifications
EN 61131-2

Product specifications

Type
WIFI rod antenna for IoT gateway
Features
Omni directional
Connection type
Plug
Frequency band 1 - min
2.4 GHz
Frequency band 2 - min
5 GHz
Polarization
Vertical
Ambient operating temperature - min
0 °C
Frequency band 1 - max
2.4 GHz
Ambient operating temperature - max
55 °C
Length of connection cable
0 m
Connection
R-SMA
Frequency band 2 - max
5 GHz
Type of antenna
Omni-directional
Aerial gain
3 dB
Mounting Method
Direct
Functions
Indoor
Degree of protection
IP20

Export product specification