Download document () of 20
We make what matters work*

199882
XH-303-70-A10-A00-2B

Eaton XH300 web panel, 7" display, Ethernet, USB, Linux

General specifications

Product Name
Eaton XH web panel
Catalog Number
199882
EAN
7640130099777
Product Length/Depth
196 mm
Product Height
51 mm
Product Width
135 mm
Product Weight
0.781 kg
Certifications
CE
EMC
EN 61000-6-2
EN 61000-6-3
RoHS
Catalog Notes
Heat dissipation with power consumption for 24 V, all ports and interfaces connected

Product specifications

Features
USB Host
Ethernet interface
Fanless CPU and system cooling, natural convection-based passive cooling
Portrait format
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Please enquire
10.2.3.1 Verification of thermal stability of enclosures
Please enquire
10.2.3.2 Verification of resistance of insulating materials to normal heat
Please enquire
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Please enquire
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Please enquire
10.3 Degree of protection of assemblies
Please enquire
10.4 Clearances and creepage distances
Please enquire
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Color display
1 x USB host (built-in interface)
Fuse type
Built-in fuse (not accessible)
Enclosure material
Insulated material
Supply voltage at DC - max
30 V
Supply voltage at DC - min
19.2 V
Width of the front
196 mm
Product category
XH-300 HMI Webpanel
Air pressure
795 - 1080 hPa (operation)
Environmental conditions
Condensation: prevent with appropriate measures
Memory capacity
2,000,000 kByte
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Built-in depth
43.1 mm
Equipment heat dissipation, current-dependent Pvid
10.5 W
Front height
35 mm
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of buttons (programmable function)
0
Number of buttons with LED
0
Number of grey-scales/blue-scales of display
0
Number of HW-interfaces (industrial ethernet)
1
Number of HW-interfaces (other)
0
Voltage type
DC
Operating system
Linux
Mounting method
Flush mounting - Clearance: Width x Height x Depth ≥ 30 mm (1.18")
Flush mounting - Inclination from vertical: ±45° (if using natural convection)
Display lighting
LED
Dimmable via software
Display type
TFT
Color display, TFT
Protection against polarity reversal
Yes
Relative humidity
10 - 95 % (non-condensing)
Lifespan
50,000 h (Service life of back-lighting)
Rated control supply voltage
24 V DC (UAUX, -20 %/+25 %)
Current consumption
0.6 A, continuous current, Power Supply, 24 V DC
Degree of protection
IP20, rear (according to EN 60529-1)
Luminance intensity
350 cd/m²
Degree of protection (front side)
NEMA 4X
IP65
Number of colors of the display
65536
Vibration resistance
According to IEC/EN 60068-2-6
Processor
ARM Cortex-A53, Quad-Core, 1.8 GHz
Memory
DDR4-RAM: 2 GByte
eMMC: 8 GByte
Touch technology
Capacitive multitouch
Multi-touch touch panel touch sensor
Model
Plastic enclosure and glass panel in plastic frame
Interfaces
USB 2.0 host (not galvanically isolated)
Ethernet (100Base-TX/10Base-T)
Voltage dips
5 ms from undervoltage (19.2 V DC)
≤ 10 ms from rated voltage (24 V DC)
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
1
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of online/runtime languages
2
Number of password levels
1
Number of pixels (horizontal)
600
Number of pixels (vertical)
1024
Number of system buttons
1
Screen size (diagonal)
7 in
Static heat dissipation, non-current-dependent Pvs
10.5 W
Permissible voltage
18.0 - 31.2 V DC, absolute with ripple
35 V DC (for a duration of < 100 ms)
18 - 31.2 V DC, battery powered (rated operating voltage -25 %/+30 %)
19.2 - 30 V DC, effective (rated operating voltage -20 %/+25 %)
Power consumption
10.5 W typ.
Max. 14.4 W
2.5 W (USB Slave to USB Host)
11.9 W
Rated operational current (Ie)
0.6 A
Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 18 Impacts

Export product specification