Download document () of 20
We make what matters work*

199904

Eaton Moeller® series P1 On-Off switch, 40 A, center mounting, 3 pole + N, with black thumb grip and front plate

General specifications

Product Name
Eaton Moeller® series P1 On-off switch
Catalog Number
199904
EAN
4015082953188
Product Length/Depth
95 mm
Product Height
70 mm
Product Width
65 mm
Product Weight
0.182 kg
Compliances
UKCA
CE
Certifications
IEC/EN 60947
IEC/EN 60947-3
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification