Download document () of 20
We make what matters work*

199907

Eaton Moeller® series P1 On-Off switch, 40 A, surface mounting, 3 pole, 1 N/O, 1 N/C, with black thumb grip and front plate

General specifications

Product Name
Eaton Moeller® series P1 On-off switch
Catalog Number
199907
EAN
4015082953225
Product Length/Depth
107 mm
Product Height
180 mm
Product Width
100 mm
Product Weight
0.574 kg
Compliances
UKCA
CE
Certifications
IEC/EN 60947
IEC/EN 60947-3
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification