Download document () of 20
We make what matters work*

199911
P1-40/I2/SVB/N

Eaton Moeller® series P1 Main switch, 40 A, surface mounting, 3 pole + N, Emergency switching off function, With red rotary handle and yellow locking ring, Lockable in the 0 (Off) position

General specifications

Product Name
Eaton Moeller® series P1 Main switch
Catalog Number
199911
EAN
4015082953386
Product Length/Depth
115 mm
Product Height
180 mm
Product Width
100 mm
Product Weight
0.586 kg
Compliances
UKCA
CE
Certifications
IEC/EN 60947
IEC/EN 60947-3
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification