Download document () of 20
We make what matters work*

199950

Eaton Moeller® series P1 Main switch, 40 A, surface mounting, 3 pole, 1 N/O, 1 N/C, STOP function, With black rotary handle and locking ring, Lockable in the 0 (Off) position, in steel enclosure

General specifications

Product Name
Eaton Moeller® series P1 Main switch
Catalog Number
199950
EAN
4015082953669
Product Length/Depth
200 mm
Product Height
135 mm
Product Width
150 mm
Product Weight
1.7 kg
Compliances
UKCA
CE
Certifications
IEC/EN 60947
IEC/EN 60947-3
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification