Download document () of 20
We make what matters work*

199956

Eaton Moeller® series P1 Main switch, 40 A, rear mounting, 3 pole + N, 1 N/O, 1 N/C, Emergency switching off function, With red rotary handle and yellow locking ring, Lockable in the 0 (Off) position

General specifications

Product Name
Eaton Moeller® series P1 Main switch
Catalog Number
199956
EAN
4015082952914
Product Length/Depth
90 mm
Product Height
70 mm
Product Width
78 mm
Product Weight
0.335 kg
Compliances
UKCA
CE
Certifications
IEC/EN 60947
IEC/EN 60947-3
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification