Download document () of 20
We make what matters work*

199958

Eaton Moeller® series P1 Main switch, 40 A, rear mounting, 3 pole, STOP function, With black rotary handle and locking ring, Lockable in the 0 (Off) position

General specifications

Product Name
Eaton Moeller® series P1 Main switch
Catalog Number
199958
EAN
4015082952921
Product Length/Depth
90 mm
Product Height
70 mm
Product Width
54 mm
Product Weight
0.265 kg
Compliances
UKCA
CE
Certifications
IEC/EN 60947
IEC/EN 60947-3
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification