| Product Name |
Eaton XC100 modular PLC
|
| Catalog Number |
199983
|
| EAN |
4015081997565
|
| Product Length/Depth |
200 mm
|
| Product Height |
135 mm
|
| Product Width |
255 mm
|
| Product Weight |
0.75 kg
|
| Certifications |
CE
|
| Fitted with: |
Basic device
Communication module Connection cable Digital input module Digital output module Documentation Engineering software Function module Libraries Software preinstalled Visualization Programming software Other components Memory unit |
| Ambient operating temperature - max |
60 °C
|
| Ambient operating temperature - min |
-20 °C
|
| Ambient storage temperature - max |
70 °C
|
| Ambient storage temperature - min |
-25 °C
|