Download document () of 20
We make what matters work*

199985

XC204 Starter Set

General specifications

Product Name
Eaton XC200 modular PLC
Catalog Number
199985
EAN
4015081997589
Product Length/Depth
200 mm
Product Height
135 mm
Product Width
255 mm
Product Weight
0.75 kg
Certifications
CE

Product specifications

Fitted with:
Basic device
Communication module
Connection cable
Digital input module
Digital output module
Documentation
Engineering software
Function module
Libraries
Software preinstalled
Visualization
Programming software
Other components
Memory unit

Export product specification