Knowledge Search
Download document () of 20
We make what matters work*

1.40EHC

=1 40EHC CI EX.HEAD NPT 1.40EHC

General specifications

Product Name
Eaton Type 40 Gas/Liquid separators
Catalog Number
1.40EHC
Product Length/Depth
232 mm
Product Weight
11.4 kg
Certifications
ISO 9001

Product specifications

Material
Cast iron
Manufacturing style
Cast
Orientation
Vertical upflow
Removal efficiency
Removes 99% of liquid and solid entrainment particles larger thean 10 microns
Connection type (inlet/outlet)
NPT female thread
Connection size (inlet/outlet)
1"

Export product specification