Knowledge Search
Download document () of 20
We make what matters work*

1.STBN

Eaton Type T Gas/Liquid Separator, Cast, Cast iron, NPT female thread 1", Vertical upflow

General specifications

Product Name
Eaton Type T Gas/Liquid Separators
Catalog Number
1.STBN
Product Length/Depth
260 mm
Product Weight
17.7 kg
Certifications
ISO 9001

Product specifications

Material
Cast iron
Code stamp
None
Manufacturing style
Cast
Orientation
Vertical upflow
Removal efficiency
Removes 99% of liquid and solid entrainment particles larger thean 10 microns
Connection type (inlet/outlet)
NPT female thread
Connection size (inlet/outlet)
1"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.