Knowledge Search
Download document () of 20
We make what matters work*

1BS102

Eaton Universal fuse block, Modular, 400 A, 150, Celsius, 150, Celsius, Screw, 200 kAIC, Molded black phenolic base, Tin-plated aluminum connector, Zinc-plated steel studs/nut/washer, Stud, 600 V, Used with Type SC fuses, #6-250 kcmil Cu/Al

General specifications

Product Name
Eaton Bussmann series 1BS10x universal fuse block
Catalog Number
1BS102
UPC
051712134996
Product Length/Depth
6.6 in
Product Height
2.5 in
Product Width
3.2 in
Product Weight
0.975 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
400 A
Interrupt rating
200 kAIC
Voltage rating
600 V

Physical details

Material
Tin-plated aluminum connector
Zinc-plated steel studs/nut/washer
Molded black phenolic base
Operating temperature - max
150 °C
Operating temperature - min
150 °C
Wire size
#6-250 kcmil Cu/Al

General information

Connection
Screw
Mounting method
Stud
Used with
Used with Type SC fuses

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.