Knowledge Search
Download document () of 20
We make what matters work*

1BS103

Eaton Universal fuse block, Modular, 400 A, 150, Celsius, 150, Celsius, Set screw, 200 kAIC, Tin-plated aluminum connector, Zinc-plated steel studs/nut/washer, Molded black phenolic base, Stud, 600 V, #6-250 kcmil Cu/Al

General specifications

Product Name
Eaton Bussmann series 1BS10x universal fuse block
Catalog Number
1BS103
UPC
051712135016
Product Length/Depth
2 in
Product Height
1 in
Product Width
1 in
Product Weight
0.023 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
400 A
Interrupt rating
200 kAIC
Voltage rating
600 V

Physical details

Material
Molded black phenolic base
Zinc-plated steel studs/nut/washer
Tin-plated aluminum connector
Operating temperature - max
150 °C
Operating temperature - min
150 °C
Wire size
#6-250 kcmil Cu/Al

General information

Connection
Set screw
Mounting method
Stud

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.