Knowledge Search
Download document () of 20
We make what matters work*

1BS104

Eaton Universal fuse block, Modular, 600 A, 150, Celsius, 150, Celsius, Set screw, 200 kAIC, Tin-plated aluminum connector, Molded black phenolic base, Zinc-plated steel studs/nut/washer, Stud, 600 V, #4-500 kcmil Cu/Al

General specifications

Product Name
Eaton Bussmann series 1BS10x universal fuse block
Catalog Number
1BS104
UPC
051712135153
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.05 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
600 A
Interrupt rating
200 kAIC
Voltage rating
600 V

Physical details

Material
Molded black phenolic base
Zinc-plated steel studs/nut/washer
Tin-plated aluminum connector
Operating temperature - max
150 °C
Operating temperature - min
150 °C
Wire size
#4-500 kcmil Cu/Al

General information

Connection
Set screw
Mounting method
Stud

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.