Knowledge Search
Download document () of 20
We make what matters work*

1BSS

Eaton Crouse-Hinds series rigid/IMC conduit hanger, EMT and rigid/IMC, 3/4" EMT conduit size, 301 stainless steel, 3/4" rigid conduit size, With bolt

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC conduit hanger
Catalog Number
1BSS
UPC
662277011877
Product Length/Depth
1 in
Product Height
2.19 in
Product Width
1 in
Product Weight
0.07 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT and Rigid/IMC
Electrical metallic tubing conduit size
3/4"
Rigid conduit size
3/4"
Material
301 stainless steel
Type
With bolt

Export product specification