Knowledge Search
Download document () of 20
We make what matters work*

1HD36

Eaton Bussmann series low voltage british standard fuse, 1 A, 1200 Vac, 750VDC

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
1HD36
EAN
5027590466202
Product Length/Depth
22 mm
Product Height
137.6 mm
Product Width
21.8 mm
Product Weight
92.8 g
Compliances
CE
RoHS Compliant
Certifications
BS

Electrical data

Amperage Rating
1 A
Voltage rating
1200 Vac, 750 Vdc

Product specifications

Connection
Bolt-on

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.