Download document () of 20
We make what matters work*

1MM412R

Eaton residential meter stack, Amperage rating: 125A, Bus rating: 800A, Indoor/Outdoor, Interrupt rating depends on selected main circuit breaker, Single-phase in/single-phase out, 4 Sockets, Aluminum, Ring, 120/240 Vac

General specifications

Product Name
Eaton residential meter stack
Catalog Number
1MM412R
UPC
786849051907
Product Length/Depth
7.01 in
Product Height
48.5 in
Product Width
12.26 in
Product Weight
58 lb
Certifications
UL Listed

Product specifications

Type
Multiple metering
Utility approvals
AL : Alabama Power
DC : Atlantic City Electric / Delmarva (Connectiv)
DE : Atlantic City Electric / Delmarva (Connectiv)
MD : Atlantic City Electric / Delmarva (Connectiv)
NJ : Atlantic City Electric / Delmarva (Connectiv)
TX : CenterPoint Energy (HL&P/Reliant)
NC : Dominion
VA : Dominion
MI : DTE Energy (Detroit Edison)
NM : El Paso Electric
TX : El Paso Electric
MO : Empire District Electric
OK : Empire District Electric
AR : Entergy
LA : Entergy
MS : Entergy
TX : Entergy
CA : City of Los Angeles - DWP (LADWP)
AZ : Southern California Edison
CA : Southern California Edison
CA : Pacific Gas and Electric (PG&E)
CA : Sacramento Municipal Utility District (SMUD)
TN : Nashville Electric Service
CA : PacifiCorp/Pacific Power/Rocky Mountain Power
ID : PacifiCorp/Pacific Power/Rocky Mountain Power
OR : PacifiCorp/Pacific Power/Rocky Mountain Power
UT : PacifiCorp/Pacific Power/Rocky Mountain Power
WA : PacifiCorp/Pacific Power/Rocky Mountain Power
WY : PacifiCorp/Pacific Power/Rocky Mountain Power
MT : NorthWestern Energy
HI : Hawaiian Electric
NE : NorthWestern Energy
SD : NorthWestern Energy
WY : NorthWestern Energy
MD : Baltimore Gas and Electric
DC : PEPCO
MD : PEPCO
AZ : Tucson Electric Power/ UniSource
AZ : Sulphur Springs Valley Electric Coop
Interrupt rating
Depends on selected main circuit breaker
Enclosure
Indoor/outdoor
Bus Rating
800 A
Phase
Single-phase in, single-phase out
Voltage rating
120/240 V
Amperage Rating
125A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.