Download document () of 20
We make what matters work*

1MM412RC

Eaton residential meter stack, Amperage rating: 125A, Bus rating: 800A, Outdoor, Interrupt rating depends on selected main circuit breaker, Single-phase in/single-phase out, Copper, 4 Sockets, Ring, 120/240 Vac

General specifications

Product Name
Eaton residential meter stack
Catalog Number
1MM412RC
UPC
782114989920
Product Length/Depth
7.01 in
Product Height
48.5 in
Product Width
12.26 in
Product Weight
62 lb
Certifications
UL Listed

Product specifications

Type
Multiple metering
Utility approvals
ID : Idaho Power
OR : Idaho Power
WA : Seattle City Light
AK : Anchorage Municipal Light & Power
NV : NV Energy
FL : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
IN : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
KY : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
NC : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
OH : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
SC : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
WA : Puget Sound Energy
WA : Tacoma Public Utilities
NC : Dominion
VA : Dominion
Interrupt rating
Depends on selected main circuit breaker
Enclosure
Outdoor
Bus Rating
800 A
Phase
Single-phase in, single-phase out
Voltage rating
120/240 V
Amperage Rating
125A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.