Download document () of 20
We make what matters work*

1MM520RC

Eaton resi meter stack, Multiple metering, 200A, Copper, Bus: 800A, No bypass, NEMA 3R, Depends on selected main circuit breaker, Four-jaw, 5, Single-phase in/single-phase out, CCV2_X, CCVH2_X, CVS2_XMM, CV2_XMM, CVH2_XMM, Ring, 120/240V

General specifications

Product Name
Eaton residential meter stack
Catalog Number
1MM520RC
UPC
782116928125
Product Length/Depth
13.5 in
Product Height
74.96 in
Product Width
6.87 in
Product Weight
120 lb
Certifications
UL Listed

Product specifications

Type
Multiple metering
Amperage Rating
200A
Bus material
Copper
Bus Rating
600 A
Number of jaws
Four-jaw
Number of sockets
5
Phase
Single-phase in, single-phase out
Security
Ring
Voltage rating
120/240 V
Utility approvals
ID : Idaho Power
OR : Idaho Power
WA : Seattle City Light
AK : Anchorage Municipal Light & Power
NV : NV Energy
WA : Puget Sound Energy
WA : Tacoma Public Utilities
NC : Dominion
VA : Dominion
Enclosure
NEMA 3R
Interrupt rating
Depends on selected main circuit breaker
Secondary circuit breaker
CCV2_X, CCVH2_X, CVS2_XMM, CV2_XMM, CVH2_XMM

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.