Download document () of 20
We make what matters work*

1MM612R

Eaton residential meter stack, Amperage rating: 125A, Bus rating: 800A, Indoor/Outdoor, Interrupt rating depends on selected main circuit breaker, Single-phase in/single-phase out, 6 Sockets, Aluminum, Ring, 120/240 Vac

General specifications

Product Name
Eaton residential meter stack
Catalog Number
1MM612R
UPC
782116007271
Product Length/Depth
7.01 in
Product Height
66.5 in
Product Width
12.26 in
Product Weight
76 lb
Certifications
UL Listed

Product specifications

Type
Multiple metering
Utility approvals
NC : Dominion
VA : Dominion
MI : DTE Energy (Detroit Edison)
AR : Entergy
LA : Entergy
MS : Entergy
TX : Entergy
ID : Idaho Power
OR : Idaho Power
WA : Seattle City Light
AK : Anchorage Municipal Light & Power
NV : NV Energy
MT : NorthWestern Energy
NE : NorthWestern Energy
SD : NorthWestern Energy
WY : NorthWestern Energy
MD : Baltimore Gas and Electric
DC : PEPCO
MD : PEPCO
WA : Puget Sound Energy
WA : Tacoma Public Utilities
Interrupt rating
Depends on selected main circuit breaker
Enclosure
Indoor/outdoor
Bus Rating
800 A
Phase
Single-phase in, single-phase out
Voltage rating
120/240 V
Amperage Rating
125A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.