Download document () of 20
We make what matters work*

1MMBC2

Eaton meter stack tenant breaker cover, Tenant breaker cover, 200A residential meter packs and meter stacks

General specifications

Product Name
Eaton meter stack tenant breaker cover
Catalog Number
1MMBC2
UPC
786849054304
Product Length/Depth
8 in
Product Height
1 in
Product Width
5 in
Product Weight
0.1 lb
Certifications
UL Listed

Product specifications

Special features
Suitable for 200A residential meter packs and meter stacks
Type
Tenant breaker hinged cover
Amperage Rating
200A
Used with
200A residential meter packs and meter stacks

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.