Download document () of 20
We make what matters work*

1MP2122R

Eaton Meter Pack, Group metering, Socket: 125A, 200A, Bus: 600A, Indoor/outdoor, Single-phase in/single-phase out, 120/240V, Number of Meter Sockets: 2

General specifications

Product Name
Eaton meter pack
Catalog Number
1MP2122R
UPC
786849052379
Product Length/Depth
7.56 in
Product Height
34.56 in
Product Width
11.88 in
Product Weight
34 lb
Certifications
UL Listed

Product specifications

Type
Group metering
Utility approvals
MD : First Energy (Potomac Edison)
AZ : Arizona Public Service Company
DC : Atlantic City Electric / Delmarva (Connectiv)
DE : Atlantic City Electric / Delmarva (Connectiv)
MD : Atlantic City Electric / Delmarva (Connectiv)
NJ : Atlantic City Electric / Delmarva (Connectiv)
TX : CenterPoint Energy (HL&P/Reliant)
MI : DTE Energy (Detroit Edison)
NM : El Paso Electric
TX : El Paso Electric
MO : Empire District Electric
OK : Empire District Electric
ID : Idaho Power
OR : Idaho Power
WA : Seattle City Light
AK : Anchorage Municipal Light & Power
NV : NV Energy
CA : City of Los Angeles - DWP (LADWP)
AZ : Southern California Edison
CA : Southern California Edison
CA : Pacific Gas and Electric (PG&E)
CA : Sacramento Municipal Utility District (SMUD)
TN : Nashville Electric Service
AZ : Salt River Project (SRP)
CA : PacifiCorp/Pacific Power/Rocky Mountain Power
ID : PacifiCorp/Pacific Power/Rocky Mountain Power
OR : PacifiCorp/Pacific Power/Rocky Mountain Power
UT : PacifiCorp/Pacific Power/Rocky Mountain Power
WA : PacifiCorp/Pacific Power/Rocky Mountain Power
WY : PacifiCorp/Pacific Power/Rocky Mountain Power
HI : Hawaiian Electric
MD : Baltimore Gas and Electric
DC : PEPCO
MD : PEPCO
AZ : Tucson Electric Power/ UniSource
AZ : Sulphur Springs Valley Electric Coop
IN : Indianapolis Power and Light (IP&L)
AR : Entergy
LA : Entergy
MS : Entergy
TX : Entergy
WA : Puget Sound Energy
WA : Tacoma Public Utilities
NC : Dominion
VA : Dominion
Secondary circuit breaker
BR2_, BRH2_, BRHH2_, BRX2_
Enclosure
Indoor/outdoor
Voltage rating
120/240 V
Amperage Rating
200A
Bus Rating
600 A
Socket amperage
125A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.