Download document () of 20
We make what matters work*

2-9USTAND

2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems

  • Expandable from 10U to 14U with addition of a second 2-9USTAND
  • Ideal for networking or telecom applications where tower UPS placement is required
  • Includes 2 stands for tower placement of UPS systems in 2U to 9U widths
  • 2-year limited warranty (Worldwide)
  • Also supports multiple UPS systems, battery packs and other compatible accessories

General specifications

Product Name
Eaton Tripp Lite series SmartOnline battery pack
Catalog Number
2-9USTAND
UPC
037332120786
Product Length/Depth
10.5 in
Product Height
4.75 in
Product Width
2.75 in
Product Weight
1.2 lb
Warranty
2 year limited
Compliances
RoHS
REACH

Additional specifications

Package contents
  • (2) Expandable tower stands
  • Installation guide

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.