Download document () of 20
We make what matters work*

200CMT

200A TYPE T FUSE BS88 (1)

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
200CMT
EAN
5027590036979
Product Length/Depth
4.6 mm
Product Height
14.6 mm
Product Width
4.6 mm
Product Weight
242 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
UL Recognized

Electrical data

Amperage Rating
200 A
Voltage rating
690 V
Rated voltage AC
690 V
Class
Class aR
Watt losses
27 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Export product specification