Download document () of 20
We make what matters work*

200FM

Eaton Bussmann series high speed British standard fuse, Single barrel, 200A, 690 VAC/450 VDC (IEC), 700 VAC/500 VDC (UL), Class aR, Breaking capacity 200 kA RMS Sym., 40 kA DC at 450 VDC (IEC), 50 kA at 500 VDC (UL)

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
200FM
UPC
051712832199
EAN
5027590036993
Product Length/Depth
112 mm
Product Height
39 mm
Product Width
39 mm
Product Weight
226 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Designed and tested to BS88 part 4
IEC 60269-4
UL recognized
CCC

Electrical data

Amperage Rating
200 A
Voltage rating
690 V (IEC), 700 V (UL)
Rated voltage AC
690 V
Rated voltage DC
450 V
Interrupt rating
200 kA RMS Sym (IEC/UL), 40 kA at 450 Vdc (IEC), 50 kA at 500 Vdc (UL)
Class
Class aR
Pre arc (I2T)
2600
Clearing (I2T)
10500 at 415 V, 18500 at 660 V
Watt losses
40 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Compatble Trip indicator/Microswitch

Suitable for
MC-600 Trip indicator kit (indicator + clips)
TI700 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor

Export product specification