Knowledge Search
Download document () of 20
We make what matters work*

200M13

Eaton Bussmann series low voltage british standard fuse, 200A, AC 660 V, DC 400 V, 38 x 120 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
200M13
EAN
5027590037150
Product Length/Depth
120 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
0.2 kg
Compliances
CE

Export product specification