Knowledge Search
Download document () of 20
We make what matters work*

200N20

Eaton Bussmann series low voltage british standard fuse, 200A, AC 660 V, 49 x 110 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
200N20
EAN
5027590037242
Product Length/Depth
52 mm
Product Height
52 mm
Product Width
136 mm
Product Weight
478 g
Compliances
CE
RoHS Compliant
Certifications
BS88-2
IEC 60269-2

Export product specification