Knowledge Search
Download document () of 20
We make what matters work*

200RC

Eaton Bussmann series high speed traction fuse, 690 Vac, 500 Vdc, 200A, None, Fuse, Class C gL/gG

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
200RC
UPC
051712832267
EAN
5027590037297
Product Length/Depth
232 mm
Product Height
74 mm
Product Width
74 mm
Product Weight
45.3592 g
Compliances
Contact factory

Electrical data

Amperage Rating
200 A
Voltage rating
750 V
Voltage type
DC
Interrupt rating
80 kAIC
Class
Class C gL/gG
Watt losses
31 W

Product specification

Application
traction
Fuse indicator
None

Export product specification