Download document () of 20
We make what matters work*
Discontinued

2010762

Eaton Moeller® series RMQ M16-COMBINATION

General specifications

Product Name
Eaton Moeller® series RMQ Pushbutton
Catalog Number
2010762
Product Length/Depth
0.001 mm
Product Height
0.001 mm
Product Width
0.001 mm
Product Weight
0.001 kg
Compliances
CE

Product specifications

Type
Customized complete unit
Operating frequency
3600 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Actuating force
5 N
Actuator diameter
29.7 mm
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
1
Mounting position
As required
Rated conditional short-circuit current (Iq)
1 kA
Overvoltage category
III
Inscription
Individual inscription possible - max. 10 characters
Product category
RMQ16

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.